2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Bevel-Gear Wheel GN 297-25-K8-T

Expand Table
1/5
E+G PARTNUMBER
PARTNUMBER
Ø Linear actuator / Transfer unit
D1 [mm]
D2 [mm]
H7 Bore with keyway
D3 [mm]
B [mm]
D4
L1 [mm]
L2 [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOEG
1
2
3
4
GN 297-14,5-K6-T
18
14,5
K6
2
M4
11.0
16
0.1500
84839089
YES
Product details
GN 297-25-K8-T
30
25
K8
2
M6
19.0
25
0.1500
84839089
YES
Product details
GN 297-33-K12-T
40/50
33
K12
4
M6
23.5
31
0.2200
84839089
YES
Product details
GN 297-40-K14-T
60
40
K14
5
M6
28.0
39
0.3810
84839089
YES
Product details
Show compressed display (4 products)
Order numberGN 297-25-K8-T
ShorttextBevel-Gear Wheels, Type T, Set of bevel gears, 3 bevel gears, 1 x right-hand, 2 x left-hand pitch
Latest change15.10.2025 09:01:26
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-17-01-03 Bevel gear

ECLASS 10.1

23-17-01-03 Bevel gear

ECLASS 10.0.1

23-17-01-03 Bevel gear

ECLASS 9.1

23-17-01-03 Bevel gear

ECLASS 9.0

23-17-01-03 Bevel gear

ECLASS 8.1

23-17-01-03 Bevel gear

ECLASS 8.0

23-17-01-03 Bevel gear

ECLASS 7.1

23-17-01-03 Bevel gear

ECLASS 7.0

23-17-01-03 Bevel gear

ECLASS 6.2

23-17-01-03 Bevel gear

ECLASS 6.1

23-17-01-03 Bevel gear

ECLASS 6.0

23-17-01-03 Bevel gear

ECLASS 5.1

23-17-01-03 Bevel gear